Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

Thunderbolt 3 to Dual DisplayPort Adapter 4K 60Hz - Thunderbolt 3 Certified - Dual Monitor DisplayPort 1.2 Video Converter - Mac & Windows Compatible - Dual 4K DisplayPort

Run the most resource-demanding applications on two 4K 60Hz displays, using your Mac or PC

Product ID: TB32DP2T
  • HIGH PERFORMANCE THUNDERBOLT 3 CERTIFIED VIDEO ADAPTER: Driverless setup for plug-and-play installation; Thunderbolt 3 (40 Gbps); Bus Powered; Dual 4K 60Hz DisplayPort 1.2, or single 5K 60Hz; 7.1ch Audio, HDCP 2.2/1.4, High Frame Rates, Uncompressed Video
  • DUAL 4K 60Hz SUPPORT: Dual 4K (4096x2160) 60Hz video output utilizing direct GPU performance with no software or compression; Supports resolutions up to 4K 60Hz on both screens and is backward compatible with 1440p & 1080p
  • COMPATIBILITY: Compatible with Windows, macOS & Ubuntu; Works with all Thunderbolt 3/4 laptops; Extended dual displays on Apple M1/M2/M3 Max & Pro MacBooks; Single Display on Apple M1/M2/M3 MacBooks & iPad Pro M1 and later
  • DISPLAY COMPATIBILITY: Video converter tested w/ 4K (UHD) & 1080p (FHD) displays incl brands LG, Samsung, Sony, Dell, ASUS, ACER, BenQ; great for content creation, imaging & labs w/ high-res monitors
  • EXTRA-LONG CABLE: Aluminum casing with attached 10"/25cm cable for long reach for easy setup and prevents adapter from dangling on the host connector; Ideal cable length to reduce port strain on 2-in-1 convertible laptops, or host laptops on riser stands

    Your price
    $112.99 USD
    Volume order:
    Request a quote
    Reseller pricing:
    Create an Account

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C